您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
English
English
ACS880-14-575V - Regenerative Drive Modules
ABB
AC Drives
ACS880
600V
Powered by
CAD模型選擇
{abb/ac_drives/acs880/600/acs880_14_575v_asmtab.prj},{NB=ACS880-14-210A-7-Architecture300},{TC=ACS880-14-210A-7},{BTC=ACS880-14-210A-7},{TYPE=UL Type Open},{LODDEST=Architecture},{LODLEVEL=300},{ILD=192},{PLDHP=200},{PLDKW=132},{I2HD=168},{PHDHP=150},{PHDKW=110},{FS=R11},{H=1741},{W=713},{D=512},{WEIGHT=365},{PPATH=acs880_14_575v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
TC
Type Code
ⁿ/ₐ
TYPE
UL Type
ⁿ/ₐ
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
[A]
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
[HP]
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
[kW]
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
[A]
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[HP]
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[kW]
FS
Frame Size
ⁿ/ₐ
H
Height 1
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS880-14-142A-7
ACS880-14-142A-7
UL Type Open
144
150
110
125
125
90
R11
1741
713
512
365
ACS880-14-174A-7
ACS880-14-174A-7
UL Type Open
168
150
110
144
150
110
R11
1741
713
512
365
ACS880-14-210A-7
ACS880-14-210A-7
UL Type Open
192
200
132
168
150
110
R11
1741
713
512
365
ACS880-14-271A-7
ACS880-14-271A-7
UL Type Open
242
250
200
192
200
132
R11
1741
713
512
365
ACS880-14-330A-7
ACS880-14-330A-7
UL Type Open
289
300
200
242
250
200
R11
1741
713
512
365
ACS880-14-370A-7
ACS880-14-370A-7
UL Type Open
336
350
250
289
300
200
R11
1741
713
512
365
ACS880-14-430A-7
ACS880-14-430A-7
UL Type Open
412
450
315
336
350
250
R11
1741
713
512
365
Previews
3D
尺寸