歡迎
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
歡迎
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
ACS255-IP66-480V-Outdoor rated - Micro Drive
ABB
AC Drives
ACS255
480V
Powered by
CAD模型選擇
{abb/ac_drives/acs255/480/acs255_ip66_or_480v_asmtab.prj},{NB=ACS255-03U-09A5-4+B068+F278Architecture300},{TC1=ACS255-03U-09A5-4+B068},{SPF=Three},{VR=380 - 480},{AMPS=9.5},{FRAME=E2},{SWITCH=+F278},{LODDEST=Architecture},{LODLEVEL=300},{H=257},{W=188},{D=185.5},{WEIGHT=3.0},{D1=42.500},{L1=176.000},{H1=200.000},{H2=28.500},{PPATH=acs255_ip66_or_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TC
Type Code
ⁿ/ₐ
SPF
Supply Voltage Phase
ⁿ/ₐ
VR
Voltage Range
[V]
AMPS
Amps
[A]
FRAME
Frame Size
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS255-03U-01A2-4+B068+F2...
ACS255-03U-01A2-4+B068+F2...
Three
380 - 480
1.2
E1
232
161
162.1
2.1
ACS255-03U-02A2-4+B068+F2...
ACS255-03U-02A2-4+B068+F2...
Three
380 - 480
2.2
E1
232
161
162.1
2.1
ACS255-03U-03A3-4+B068+F2...
ACS255-03U-03A3-4+B068+F2...
Three
380 - 480
3.3
E1
232
161
162.1
2.1
ACS255-03U-04A1-4+B068+F2...
ACS255-03U-04A1-4+B068+F2...
Three
380 - 480
4.1
E1
232
161
162.1
2.1
ACS255-03U-05A8-4+B068+F2...
ACS255-03U-05A8-4+B068+F2...
Three
380 - 480
5.8
E2
257
188
185.5
3.0
ACS255-03U-09A5-4+B068+F2...
ACS255-03U-09A5-4+B068+F2...
Three
380 - 480
9.5
E2
257
188
185.5
3.0
ACS255-03U-14A0-4+B068+F2...
ACS255-03U-14A0-4+B068+F2...
Three
380 - 480
14.0
E3
310
211
235.1
5.0
ACS255-03U-18A0-4+B068+F2...
ACS255-03U-18A0-4+B068+F2...
Three
380 - 480
18.0
E3
310
211
235.1
5.0
ACS255-03U-24A0-4+B068+F2...
ACS255-03U-24A0-4+B068+F2...
Three
380 - 480
24.0
E3
310
211
235.1
5.0
ACS255-03U-30A0-4+B068+F2...
ACS255-03U-30A0-4+B068+F2...
Three
380 - 480
30.0
E4
360
240
270.0
7.0
ACS255-03U-39A0-4+B068+F2...
ACS255-03U-39A0-4+B068+F2...
Three
380 - 480
39.0
E4
360
240
270.0
7.0
ACS255-03U-46A0-4+B068+F2...
ACS255-03U-46A0-4+B068+F2...
Three
380 - 480
46.0
E4
360
240
270.0
7.0
Previews
3D
尺寸