歡迎
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
歡迎
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
ACS255-IP66-240V-Outdoor rated - Micro Drive
ABB
AC Drives
ACS255
240V
Powered by
CAD模型選擇
{abb/ac_drives/acs255/240/acs255_ip66_or_240v_asmtab.prj},{NB=ACS255-03U-02A3-2+B068+F278Architecture300},{TC1=ACS255-03U-02A3-2+B068},{SPF=Three},{VR=200 - 240},{AMPS=2.3},{FRAME=E1},{SWITCH=+F278},{LODDEST=Architecture},{LODLEVEL=300},{H=232},{W=161},{D=162.1},{WEIGHT=2.1},{D1=42.500},{L1=148.500},{H1=189.000},{H2=25.000},{PPATH=acs255_ip66_or_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TC
Type Code
ⁿ/ₐ
SPF
Supply Voltage Phase
ⁿ/ₐ
VR
Voltage Range
[V]
AMPS
Amps
[A]
FRAME
Frame Size
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS255-01U-02A3-2+B068+F2...
ACS255-01U-02A3-2+B068+F2...
Single
200 - 240
2.3
E1
232
161
162.1
2.1
ACS255-01U-04A3-2+B068+F2...
ACS255-01U-04A3-2+B068+F2...
Single
200 - 240
4.3
E1
232
161
162.1
2.1
ACS255-01U-06A1-2+B068+F2...
ACS255-01U-06A1-2+B068+F2...
Single
200 - 240
6.1
E1
232
161
162.1
2.1
ACS255-01U-07A0-2+B068+F2...
ACS255-01U-07A0-2+B068+F2...
Single
200 - 240
7.0
E1
232
161
162.1
2.1
ACS255-01U-10A5-2+B068+F2...
ACS255-01U-10A5-2+B068+F2...
Single
200 - 240
10.5
E2
257
188
185.5
3.0
ACS255-01U-15A3-2+B068+F2...
ACS255-01U-15A3-2+B068+F2...
Single
200 - 240
15.3
E3
310
211
235.1
5.0
ACS255-03U-02A3-2+B068+F2...
ACS255-03U-02A3-2+B068+F2...
Three
200 - 240
2.3
E1
232
161
162.1
2.1
ACS255-03U-04A3-2+B068+F2...
ACS255-03U-04A3-2+B068+F2...
Three
200 - 240
4.3
E1
232
161
162.1
2.1
ACS255-03U-06A1-2+B068+F2...
ACS255-03U-06A1-2+B068+F2...
Three
200 - 240
6.1
E1
232
161
162.1
2.1
ACS255-03U-07A0-2+B068+F2...
ACS255-03U-07A0-2+B068+F2...
Three
200 - 240
7.0
E2
257
188
185.5
3.0
ACS255-03U-10A5-2+B068+F2...
ACS255-03U-10A5-2+B068+F2...
Three
200 - 240
10.5
E2
257
188
185.5
3.0
ACS255-03U-18A0-2+B068+F2...
ACS255-03U-18A0-2+B068+F2...
Three
200 - 240
18.0
E3
310
211
235.1
5.0
ACS255-03U-24A0-2+B068+F2...
ACS255-03U-24A0-2+B068+F2...
Three
200 - 240
24.0
E4
360
240
270.0
7.0
ACS255-03U-30A0-2+B068+F2...
ACS255-03U-30A0-2+B068+F2...
Three
200 - 240
30.0
E4
360
240
270.0
7.0
ACS255-03U-46A0-2+B068+F2...
ACS255-03U-46A0-2+B068+F2...
Three
200 - 240
46.0
E4
360
240
270.0
7.0
Previews
3D
尺寸